SIMODRIVE POSMO A

SIMODRIVE Posmo A

With the SIMODRIVE Posmo A, Siemens offers an intelligent, decentralized positioning motor (75W drive) on the PROFIBUS DP. This motor takes drive technology to a new level of performance with its consistently decentralized concept.

One motor, numerous benefits:

  • Relieve the central machine control system of its positioning Tasks.

  • Autonomously commission assemblies or machine sections without the involvement of the control center (decentralization of intelligence).

  • Reduce hardware configuration with significantly fewer Interfaces.

  • Simplify integration into the system (standard PROFIBUS DP protocols, programming with standard tools).

  • Increase productivity resulting from shorter changeover times with automatic adjustment of formats and stops.