Tools

Drive TechnologyDrive Technology

SINAMICS G120P Inverters

Offer a Comprehensive Range of Power Modules for pumps, fans and compressors Applications

Power modules for building management systems

  • Low harmonic effects, low apparent current consumption, high power factor

  • IP55 degree of protection for direct on-site setup, longer cables possible due to reactors, operation of motors with low voltage strength via optional filters

  • Operation at ambient temperatures up to 60 °C

  • Integrated filters for use in public power grids and industrial environments


Power Modules PM230 (IP20)

Power Modules PM230 Frame size FSA up to FSF, IP20 Degree of protection

PM230 Power Modules in an IP20 degree of protection are available in six frame sizes in the following voltage and power range:
3AC380 … 480 V +/-10%, 0,37 … 75 kW

Power Modules PM230 (IP55)

Power Modules PM230 Frame size FSA up to FSF, IP55 Degree of protection

PM230 Power Modules in an IP55 degree of protection are available in six frame sizes in the following voltage and power range:
3AC380 … 480 V +/-10%, 0,37 … 90 kW

Using the SINAMICS G120P Cabinet units in degrees of protection IP20 up to IP54, the power range for wall-mounting devices can be increased up to 110 ... 630 kW.


Power modules for industrial applications

The new PM240P-2 Power Module

  • Process reliability: highest level of safety thanks to integrated safety functions and safe electronic shutdown (Safe Torque-Off / Safe Stop 1)

  • Robustness: also suitable for tougher environmental conditions such as temperatures from -10 °C to +60 °C and aggressive atmospheres (resistance to harmful substances)

  • Energy saving: increased energy efficiency with higher output voltage (98 percent) due to integrated DC link reactor

Power Modules PM240P-2 Frame size FSD up to FSF, IP20 Degree of protection

PM240P-2 Power Modules in an IP20 degree of protection are available in three frame sizes in the following voltage and power range:
3AC380 … 480 V +/-10%, 22 … 132 kW
3AC500 ... 690 V +/-10%, 11 ... 132 kW

The upgraded PM330 Power Module

  • Greater flexibility – with a new voltage level up to 690 V

  • Space-saving – facilitates compact control cabinets

  • Robustness – due to numerous functions such as output voltage recording

  • Integration – complete product range available

Power Modules PM330 Frame size FSGX and FSJX, IP20 Degree of protection

PM330 Power Modules in an IP20 degree of protection are available in two frame sizes in the following voltage and power range:
3AC380 … 480 V +/-10%, 160 … 560 kW
3AC500 ... 690 V +/-10%, 315 ... 630 kW