Tools

Drive TechnologyDrive Technology

SINAMICS G120P inverters

Control Unit CU230P-2 - designed for pumps, fans and compressors Applications

The Control Unit controls and monitors the Power Module and the connected motor in several selectable operating modes. It supports the vertical integration in Totally Integrated Automation (TIA) through the communication options PROFINET and PROFIBUS via a high level controller or monitoring device.

Control Units CU230P-2 series - the specialist for pumps, fans and compressors

Control Unit CU230P-2

The specific control unit (CU230P-2) is ideal for the use with drives with integrated technology functions for pump, fan and compressor applications. The  I/O interface, the fieldbus interfaces and the additional software functions optimally support these applications.

Technical Data

CU230P-2 ...

 HVAC

DP

PN

Digital inputs

6

6

6

Digital outputs

3

3

3

Analog inputs

4

4

4

Analog outputs

2

2

2

MMC/SD card Slot

Yes

Yes

Yes

Motor temperature sensors

PTC/KTY
Thermo-Click

PTC/KTY
Thermo-Click

PTC/KTY
Thermo-Click

Communication

RS485/USS,
MODBUS RTU,
BACnet MS/TP

PROFIBUS

PROFINET
Ethernet/IP

Profiles

-

PROFIdrive

PROFIdrive
PROFIenergy