SINAMICS G120 Built-in Units - Power Modules

Offer a Comprehensive Range of Power Modules for All Drives Applications

PM240-2 Power Modules

PM240-2 Power Modules have a braking chopper (four-quadrant applications) and are suitable for a large number of applications in general machinery contruction.

PM240-2 Power Modules, frame sizes FSA to FSG* (* available from 02/2018)

PM240-2 Power Modules will be available for the following voltage and power ranges:

  • 1 AC / 3 AC 200 V ... 240 V  0.55 kW ... 4.0 kW

  • 3 AC 200 V ... 240 V  5.5 kW ... 55 kW

  • 3 AC 380 V ... 480 V  0.55 kW ... 250 kW

  • 3 AC 500 V ... 690 V  11 kW ... 250 kW


PM240-2 Push Through Power Modules

PM240-2 Power Modules have a brake chopper (four-quadrant applications) and dissipate most of the heat outside the control cabinet. PM240-2 Push Through Power Modules are available in the six frame sizes FSA-FSF.

PM240-2 Push Through Power Modules, frame sizes FSD, FSE, FSF

The PM240-2 Push Through Power Modules are available in the following voltage and performance ranges:

  • 3 AC 200 V ... 240 V, 0.75 kW, 2.2 kW, 4 kW, 18.5 kW, 30 kW, 55 kW

  • 3 AC 380 V ... 480 V, 3 kW, 7.5 kW, 15 kW, 37 kW, 55 kW, 132 kW


PM250 Power Modules

PM250 Power Modules are suitable for the same applications as the PM240 Power Modules. Any braking energy is directly fed back into the line supply (four quadrant applications - a braking chopper is not required).

PM 250 Power Modules, frame sizes FSC to FSF

PM250 Power Modules will be available for the following voltage and power ranges:

  • 3 AC 380 V ... 480 V  7.5 kW ... 90 kW