Tools

Drive TechnologyDrive Technology

Site ExplorerSite Explorer
Close site explorer

SINAMICS G110 Built-in units

The versatile inverter for small power ratings

SINAMICS G110 – Description

SINAMICS G110 is a frequency inverter with basic functions for a variety of industrial variable-speed drive applications. The particularly compact SINAMICS G110 inverter operates with voltage frequency control on single-phase supplies (200 V to 240 V). It is the ideal low-cost frequency inverter solution for the lower power range of the SINAMICS family.

SINAMICS G110 – a brief Summary of its Strengths

  • Easy wiring
    by using user-friendly connection terminals as for contactor and a ready to connect presetting

  • Uncomplicated engineering und parameterizing
    with SIZER und STARTER tools and with the optional Basic Operator Panel (BOP)

  • Quick series comissioning
    time saving copying of parameters with the Basic Operator Panel


SINAMICS G110 – Technical Data

Voltage and power ranges

1AC 200 - 240 V, ± 10%, 0.12 kW - 3 kW

Types of control

linear V/f characteristic (with programmable voltage boost); quadratic V/f-characteristic; multipoint characteristic (programmable V/f characteristic)

SINAMICS G110 – Typical Uses

SINAMICS G110 is especially suited for use with pumps and fans, or as a drive in various industrial sectors, such as the food, textile and packaging industries. as well as for conveyor systems, factory gate and garage door drives, and as a universal drive for moving billboards and fitness equipment.