Tools

Drive TechnologyDrive Technology

Supplementary system components for Distributed Frequency Inverters

SINAMICS frequency inverters are compact and can be used for most of the applications.

Additional options

  • provide even more mains friendly solutions

  • facilitate configurations which are suitable for EMC

  • allow to operate and activate the devices in a versatile manner


Intelligent Operator Panel IOP Handheld

Intelligent Operator Panel (IOP) + IOP Handheld

With the Intelligent Operator Panel IOP handheld, an extremely user-friendly and high-performance operator panel is available for the decentralized SINAMICS G110D, SINAMICS G110M and SINAMICS G120D drives. The IOP handheld supports both entry level personnel and drive experts to the same extent.

  • Simple commissioning of standard applications using application-specific wizards, it is not necessary to know the parameter structure

  • Standard commissioning using the clone function

  • Direct manual operation of the drive – you can simply toggle between the automatic and manual modes

  • Graphic display to show status values such as pressure or flow in bar-type diagrams

  • Diagnostics using plain text display, can be used locally onsite without documentation


Memory Cards

The parameter settings for an inverter can be stored on the memory card. Parameter settings can be written from the memory card to the inverter or saved from the inverter to the memory card.

  • High enclosure availability by an automatic data acceptance after a device switching.

  • Up to 100 parameter sets can be stored.

  • Memory card also with firmware available. This allows an automatic firmware update/downgrade during the power up.

  • The memory card supports standard commissioning without the use of an operator panel such as the IOP handheld or the STARTER commissioning tools and SINAMICS Startdrive.

Note:

  • The memory card is not required for operation and does not have to remain inserted.

  • Licenses can be optionally ordered for Control Units in order to implement safety technology and positioning capability via the memory card.


More Supplementary system components

More Supplementary system components, for example

  • Blanking covers

  • Connecting cables/connectors for the power distribution and for the digital inputs and outputs

  • PC inverter connection kit

An overview of further supplementary products (e.g. connectors and cables) can be found under the following link


Siemens Product Partner for Drives Options

In order to comply with as many customer requirements as possible in the drive technology domain, in addition to its own products, Siemens is also using individual supplementary services offered by selected Partners.