Drive TechnologyDrive Technology


The Powerful All-rounder

MICROMASTER 440 – Description

Even in the world of drives, there are often forces which are difficult to control. Until the most powerful of our frequency inverters enters the field. The MICROMASTER 440 has been specially designed for those applications which require broader functionality and a greater dynamic response than is usually the case. The sophisticated vector control system ensures a uniformly high drive quality, even when sudden load changes occur. Fast response inputs and positioning deceleration ramps allow movement to target positions even without an encoder. Due to an integrated brake chopper, it works with outstanding precision, even during braking and short declaration ramps. All this is possible within a power range starting at 0.12 kW (0.16 HP) and going up to 250 kW (350 HP).

MICROMASTER 440 – a brief Summary of its Strengths

  • HMI
    Plaintext control panels simplify operation and support even exotic languages 

  • Dynamic driving and braking
    Various types of controls and braking facilities

  • Communicative
    Various communication interfaces ensure usability with the most common network applications 

MICROMASTER 440 – Technical Data

Voltage and power ranges

200-240 V, ± 10%, 1 AC, 0.12 to 3 kW (0.16 to 4 HP)
200-240 V, ± 10%, 0.12 to 45 kW (0.16 to 60 HP)
380-480 V, ± 10%, 0.37 to 250 kW (0.5 to 350 HP)
500-600 V, ± 10%, 0.75 to 90 kW (1.0 to 125 HP)

Types of control

Vector control, FCC (Flux Current Control), multipoint characteristic (parameterizable V/f characteristic), V/f characteristic

MICROMASTER 440 – Typical Uses

Numerous applications in areas such as material handling systems, the textile industry, elevators, hoisting gear, mechanical engineering and the food, beverages and tobacco industries.