Tools

Drive TechnologyDrive Technology

MICROMASTER 430

The Specialist for Pumps and Fans

MICROMASTER 430 – Description

Every task performed by a drive system involves its own specific requirements. There is therefore a demand for inverter solutions that can be easily and flexibly adapted to cope with the broadest variety of challenges. It is exactly this flexibility which characterizes our modular MICROMASTER 430. Specially for use with pumps and fans in industry, it performs a wide variety of tasks in similar applications as well. Compared to the MICROMASTER 420, it features greater power efficiency and has more inputs and outputs as well as an optimized operator panel with switch-over between manual and automatic modes of operation.

MICROMASTER 430 – a brief Summary of its Strengths

  • Comprehensive protection
    Refined motor protection thanks to special PTC/KTY84 input

  • Specialized
    Ideal partner for industrial pump & ventilator applications

  • Communicative
    Various communication interfaces ensure usability with the most common network applications  


MICROMASTER 430 – Technical Data

Voltage and power ranges

380-480 V, ± 10%, 3 AC, 7.5 to 250 kW (10 to 300 HP)

Types of control

FCC (Flux Current Control), multipoint characteristic (parameterizable V/f characteristic), V/f characteristic


MICROMASTER 430 – Typical Uses

Specially suitable for pumps and fans.