Tools

Drive TechnologyDrive Technology

SINAMICS V90 converter – SINAMICS V90 system

SINAMICS V90 for SIMOTICS S-1FL6 servomotor, Low Inertia (LI), 200 V … 240 V

SINAMICS V90 LI, Frame size FSA – FSD, PTI version
SINAMICS V90 LI, Frame size FSA – FSD, PTI version

SINAMICS V90 LI, Frame size FSB – FSD, PROFINET version
SINAMICS V90 LI, Frame size FSB – FSD, PROFINET version

Technical data

Power range:

1AC  0.05 kW … 0.75 kW
3AC  0.05 kW … 2 kW

Voltage:

1AC 200 V…240 V (-15 % / +10 %)
3AC 200 V…240 V(-15 % / +10 %)

Control modes

Pulse Train (PTI) Version:
Pulse train positioning, internal positioning, speed, torque
PROFINET (PN) Version:
Speed control via PROFINET with PROFIdrive profile

Degree of protection:

IP20


SINAMICS V90 for SIMOTICS S-1FL6 servomotor, High Inertia (HI), 380 V … 480 V

SINAMICS V90 HI, Frame size FSAA – FSC, PTI version
SINAMICS V90 HI, Frame size FSAA – FSC, PTI version

SINAMICS V90 HI, Frame size FSAA – FSC, PROFINET version
SINAMICS V90 HI, Frame size FSAA – FSC, PROFINET version. (Available in the 2nd half of 2016)

Technical data

Power range:

3AC  0.4 kW…7 kW

Voltage:

3AC  380 V…480 V (-15 % / +10 %),

Control modes:

Pulse Train (PTI) Version:
Pulse train positioning, internal positioning, speed, torque
PROFINET (PN) Version:
Speed control via PROFINET with PROFIdrive Profile
(Available in the 2nd half of 2016)

Degree of protection:

IP20