Tools

Drive TechnologyDrive Technology

SIMOTICS S-1FL6 servomotor – SINAMICS V90 system

SIMOTICS S-1FL6, Low Inertia (LI) for high dynamic Performance

SIMOTICS S-1FL6, LI, Shaft heights 20, 30, 40, 50 mm

Technical data

Shaft heights:

20 mm, 30 mm, 40 mm, 50 mm

Rated torque:

0.16 Nm up to 6.37 Nm

Rated/max. speed:

3000 rpm / 5000 rpm

Encoder:

Incremental encoder TTL 2500 ppr;
Absolute encoder single-turn 21-bit

Degree of protection:

IP65

Option:

Holding brake

Shaft type:

Plain shaft or feather key


SIMOTICS S-1FL6, High Inertia (HI) for smooth operation performance

SIMOTICS S-1FL6, HI, Shaft heights 95, 65, 45 mm

Technical data

Shaft heights:

45 mm, 65 mm, 95 mm

Rated torque:

1.27 Nm up to 33.40 Nm

Rated/max. speed:

2000 rpm / 3000 rpm

Encoder:

Incremental encoder TTL 2500 ppr;
Absolute encoder 20-bit + 12-bit multi-turn

Degree of protection:

IP65

Option:

Holding brake

Shaft type:

Plain shaft or feather key