Tools

Drive TechnologyDrive Technology

Cables and connectors – SINAMICS V90 system

Power cable

Encoder cable

Brake cable

  Setpoint cable

Length

3 m

3 m

5 m

Control/setpoint cable, 1 m cable, with a connector (MDR 50-pin connector, free pins to controller side)
or
Control/setpoint cable 0.5 m cable, with connectors on both sides and a separate terminal block (MDR 50-pin connector, terminal block to controller side)
or
Control/setpoint cable, 1 m cable, with a connector (MDR 20-pin connector, free pins to controller side)

Length

5 m

5 m

5 m

Length

7 m*

7 m*

7 m*

Length

10 m

10 m

10 m

Length

20 m

20 m

20 m

Option

For  incremental Encoder

Option

For absolute Encoder

 * 7 m cable length is only available for high inertia motors (3 AC 400V)


PROFINET Cable

IE FC RJ45 Plug with IE FC TP Trailing Cable

IE FC TP Standard Cable 2x2

IE CONNECTING CABLE IE FC RJ45 PLUG-180


Connectors

Encoder connector

50-pin MDR connector for setpoint cable

Power connector

Brake connector

Incremental 13-bit encoder connector

Absolute 20-bit encoder connector (only for high intertia 3AC 400V)

Converter side

Converter side

Motor side

Motor side

Motor side

Motor side