Motor Starters ES

User-friendly, Low-cost and Fast

Whether your solution calls for the parameter assignment, commissioning, diagnostics, or preventive maintenance of SIRIUS M200D and ECOFAST motorstarters as well as SIMATIC ET 200pro motor starters and SIMATIC ET 200S motor starters high feature – with the Motor Starter ES software, it has never been as simple.

Access is either via the serial device interface or, on PROFIBUS DP-V1-enabled motor starters, from anywhere on PROFIBUS.

The motor starters can also be tested and controlled without a DP master. Motor Starter ES can either be operated as a stand-alone program or can be integrated via an object manager into STEP 7.

Statistical data (such as operating hours, switching cycles, power-off currents, etc.) can be read out for preventive maintenance purposes.

There are three versions available for order:
- Motor Starter ES 2007 Basic
- Motor Starter ES 2007 Standard
- Motor Starter ES 2007 Premium

Siemens - Software Motor Starter

Advantages at a glance

  • Fast and securely configuring and commissioning of High Feature Motor Starter even without a lot of previous knowledge

  • No additional components needed

  • Reparameterization of the starter possible during operation

  • Time savings thanks to the shortest possible startup times

  • Preventive maintenance

  • Simple and fast diagnostics

  • Remote Access (routing ability) from Industrial Ethernet via SIMATIC CPU
    to motor starter on PROFIBUS DP