SIRIUS M200D Motor Starters

SIRIUS M200D Motor Starters for AS-Interface

The M200D Basic and Standard motor starters for distributed drive technology are the low-cost devices from the SIRIUS motor starter family with a high degree of protection (IP65) and for communication via AS-Interface.

The M200D Basic motor starter is a sound investment. It allows for simple commissioning via local setting elements such as DIP switches or rotating potentiometers. In addition to that, it offers an extensive diagnostics concept, even with AS-Interface.

The animation succintly demonstrates how simple it is to parameterize a M200D motor starter:

Commissioning

Experience how fast commissioning the SIRIUS M200D motor starter (Basic) is. The motor starter can be commissioned effortlessly in only 6 steps. This saves time.


The M200D Standard is characterized by a high degree of flexibility when it comes to the parameter assignment for various functions and limit values. As world’s first, it features the parameter assignment, read-out of statistic data and measured values as well as diagnostics via AS-Interface. The electronic version of the M200D Standard is also available with an integrated soft start function.


SIRIUS M200D Motor Starters for PROFIBUS/PROFINET

The intelligent, highly flexible M200D motor starters for PROFIBUS und PROFINET offer the most functions of all communication-capable devices of the SIRIUS motor starter family – with a high degree of protection (IP65).

The especially robust motor starters are characterized by a wide range of functions which can be assigned flexibly. Their modular design comprises of a motor starter module and the respective communication module (PROFIBUS or PROFINET).

The electronic version of the M200D Standard is also available with an integrated soft start function.


Advantages at a glance

Your advantage with the M200D…

…for AS-Interface

…for PROFIBUS/PROFINET

High system availability, cost-efficient device replacement

Fast device replacement thanks to plug-in, fail-safe wiring of mains and motor cable, and rugged M12 connections (Basic and Standard)

Modular design comprised of motor starter module and communication module facilitates a fast and cost-efficient device replacement during ongoing operation

Protection of your investment

Full motor protection thanks to built-in short-circuit protection, overload protection, and temperature sensor (PTC, TC)

Easy to order, reduced stock-keeping

Only two device versions and wide range up to 5.5 kW allow for minimum variance

Modular, flexible design comprised of motor starter module and communication module

Fast commissioning and flexibility in case of required service

AS-i Basic:
easy local parameter assignment thanks to integrated DIP switches

AS-i Standard:
centralized parameter assignment in the controller

Comfortable parameter assignment via PROFIBUS/PROFINET using
STEP 7 and based on data records from the user program; M200D for PROFINET allows for automatic parameter assignment in case of device replacement, thanks to neighborhood detection

Higher safety standards

Built-in maintenance switch with three locks (multi-level service)

High transparency and possibility to react quickly

Extensive diagnostics concept using LEDs and the communication standard AS-Interface

Complete system monitoring via statistical data record, drag indicator and current value monitoring based on data records

Easy, centralized system monitoring

M200D for PROFINET:
three logs for device fault, motor starter tripping events and events assigned to a time stamp

Reduce energy consumption and save money

Efficient energy management thanks to PROFIenergy on PROFINET

Optimized processes

Complete system monitoring via statistical data record, drag indicator and current value monitoring based on data records