Energy efficiency

SIRIUS M200D motor starters for efficient energy management

Energy-efficient SIRIUS industrial controls help to minimize consumption and systematically increase efficiency. With SIRIUS M200D motor starters, you benefit from comprehensive advantages in terms of energy efficient industrial controls.


Advantages at a glance

  • Transmission of current values

  • PROFIenergy support switch-off/measurement

  • Lower power loss in the main circuit of the motor starter than with frequency converters

  • All electronic reversing starter types are equipped with a bypass contactor, resulting in lower power loss


Energy consumption in industrial plants incurs high costs to the operating company. The reason for this are frequently inefficient energy flow and uninterrupted powering of (temporarily) unused parts of the plant. To counter this, use PROFIenergy and save energy and costs!

The profile, which is not specific to any particular manufacturer or hardware, standardized by the PNO, and based on the Industrial Ethernet Standard PROFINET helps you to realize energy saving potential in your plant. For example, it supports you with avoiding energy peaks by analyzing energy flow. By targeted, centrally controlled switch-off of individual loads or whole sections of production during production pauses, energy consumption can also be considerably lowered, with real cash savings. Other automation components remain in operation during the pause so that safety-related parts of the plant can continue to run unimpeded.

For more information on energy efficiency made by Siemens and PROFIenergy please visit