Applications

Quick stop function

Stopping conveyed goods exactly

Increase your productivity and conveyor throughput. The M200D motor starter's unique quick stop function enables you to stop conveyed goods exactly, and switches off the motor independently of the PLC.

Quick stop function

All SIRIUS M200D motor starters have an integrated quick stop function on board. Thus, two conveyor belts can be easily coordinated, with low programming effort. This enables a substantial productivity increase and thus a higher throughput of conveyed goods.


Motor blocking protection

Rapid switch-off for mechanical blocking

Thanks to the M200D motor starter's motor blocking proection, your system will switch off quickly in the event of a mechanical blockage. If a tool becomes wedged in a conveyor belt, for example, then the motor starter recognizes the mechanical blockage and automatically turns your system off.

Motor blocking protection

The following film shows how easily you can protect your systems against motor blocking with the SIRIUS M200D motor starter. As a result, not only do you protect your motors, you also boost system availability. This substantially cuts maintenance and standstill costs.


Zero-current detection

The M200D motor starter's zero current detection function provides user-friendly handling. Detect zero current early and reduce your standstill times.

Zero-current detection

The SIRIUS M200D motor starter offers a large number of diagnostic options. For example, the motor starter can detect zero current. By means of the LED indicator, the fault can be found quickly and can thus be rectified fast.