ET 200pro Motor Starters


Looking for a flexible and rugged solution for starting and protecting motors?

Try the ET 200pro motor starters: they start and protect motors up to 5.5 kW, in conveyor systems, for example.

Thanks to their high degree of protection, they can be installed right next to the machine. This makes the motor starters eminently suitable for distributed drive solutions. The modular concept of the SIMATIC ET 200pro keeps you flexible. This is because modularity is the system's characteristic feature. Depending on the application, the system comprises an interface module, expansion modules for the sensors, and motor starters, for example. It can be expanded at any time, and you only have to install the modules you really need.


The components of the ET 200pro are perfectly matched. Thanks to plug-in technology and pre-assembled cables, the motor starter modules can be simply snapped into place on the mounting racks. This saves time during installation and service work. In addition, customized solutions can be implemented depending on the application.


The ET 200pro motor starters are designed with a high degree of protection IP65/67. They are especially rugged and can be installed without a cabinet, which reduces plant downtimes for machines. They are especially suitable for use in harsh industrial environments.

System-wide integration

The SIMATIC ET 200pro is an extremely high-performance I/O system because it enables extensive parameterization, commissioning and diagnostics functions in the respective drive train. This ensures high plant transparency despite the distributed configuration.