Motor Starters 3RK, 24 V DC

The introduction of the K60 AS-Interface 24-V DC motor starters for the lowest ranges of performance up to 70W now allows fast and simple local connection of even 24-V DC motors and their sensors. Three different variants are available in the following versions:

  • Direct Starters (without brake and optional quick-stop function)

  • Twin Direct Starters (with brake and quick-stop function)

  • Reversing Starters (with brake and optional quick-stop function)

Siemens - 3RK Motor Starters