Applications

The ET 200S motor starters are used wherever distributed and modular drive solutions are required. They are used above all wherever there is a tendency to concentrate everything in just a few control cabinets.

The ET 200S system with the motor starters is an integrated solution that provides excellent plant transparency.

Integrated automation from the control system to the individual motor feeder using the ET 200S motor starter