The right solution for each application:

AS-i supports perfect adjustability – to any system size and any safety requirement. Even to small applications with low power consumption.

AS-Interface – the powerful system for networks up to 600 m

The best choice for AS-i networks with large expansions and/or increased total current demand via the AS-i cable (30 V rated voltage).


ASIsafe – integrated safety

The ASIsafe safety technology (AS-i Safety at Work) already forms part of every AS-i network and can be used and expanded by means of special ASIsafe components. This way, standard and safe data can be transferred on one and the same AS-i bus system.


AS-i Power24V – ideal for small applications up to 50 m

With AS-i Power24V, the already available power supply unit of your control simply also supplies the field bus! With network lengths of up to 50 m, the voltage is absolutely sufficient.