Applications

ASIsafe Solution local

The "small solution" featuring the SIRIUS 3RK3 (MSS) Modular Safety System enables systematic separation of safety and control technology. Operational control is handled centrally, as usual, by a standard PLC. The safety functions run quickly, locally and independently in the modular safety system.


ASIsafe Solution PROFIsafe

The "big solution" combines both standard and safety engineering in one F PLC. The SIMATIC AS-i F links ensure transparent exchange of standard and safe data between PROFIsafe and ASIsafe in both directions.


ASIsafe Solution PROFIsafe in combination with the MSS:

This solution combines rapid implementation of the safety functions locally in the MSS without additional bus runtimes by pooling standard and safety engineering in a central F PLC.


  • ASIsafe Solution PROFIsafe and ASIsafe Solution local are combined with each other in a targeted manner

  • Within the safety cell, the MSS ensures fast, autonomous detection and safety-related disconnection with minimum delay times independently of the superior control

  • Safe data exchange between the safety cells is ensured via the safe control and the SIMATIC AS-i-F-Links, e.g. MSS in cell 1 safely communicates with MSS in cell 2 and 3

  • Furthermore, global E-STOP signals of the superior control can be integrated for the connection of all safety cells