Do you require further information material?

Information and Download Center


Technical documentation
Manuals and Operating instructions

Brochures on AS-i Power24V

AS-Interface - Easy, flexible, efficient

Integrated connection of the field level to the control - revolutionized automation applications with AS-i and benefits

SIMATIC S7-1200 AS-i Master

Now Stirring up the filed: SIMATIC S7-1200 AS-i Master. The new AS-i master perfectly interacts with SIMATIC S7 1200 and benefits from the Totally Integrated Automation Portal.

AS-i in the TIA Portal

TIA Portal: A new dimension of integrated engineering – also with AS-Interface

Less is More: AS-i Power24V

Savings of up to 50% with small machines and systems

World Premiere: Modularly Expandable Safety Monitors

SIRIUS 3RK3 Modular Safety System