Non-Contact Safety Switches SIRIUS

No margin for manipulation

Non-Contact Safety Switch SIRIUS 3SE63, RFID

The electronic non-contact safety switch SIRIUS 3SE63 always consists of a pair: RFID switch and actuator. Thanks to the application of RFID (radio frequency identification) transponder technology, it offers various coding functions for clear assignment of the actuator to the switch. Three coding versions facilitate optimum adjustability to interference and manipulation protection. In connection with the Safety Integrated technology by Siemens, this switch represents an important component for safety-related applications.
   

RFID switch

 

Product range coding

M12 plug

M12 plug with magnetic latching

Individual coding
multiple teach-in option

M12 plug

M12 plug with magnetic latching

Individual coding
single teach-in option

M12 plug

M12 plug with magnetic latching

RFID actuator

 

                    

Standard

with magnetic latching 18N

Optional Accessories

Cover caps / Spacer (Package)

Cable with M12 plug, 8-pole; Bushing; Length with 3 m, 5 m and 10 m

 
Features at a glance:

  • Plastic enclosure with integrated plug (M12, 8-pole)

  • 2 electronic, short-circuit proof safety outputs (24V DC)

  • Integrated cross-circuit, wire breakage and external voltage monitoring

  • Series connection of safety circuits in Cat. 4 / PLe / SIL 3  

  • High protection against manipulation through individual coding of switch and actuator

  • Optional version with magnetic latching (18N)

  • LED status display incl. limit range indication

  • High ruggedness thanks to the use of cleaning agent-resistant materials (in acc. with Ecolab) and degree of protection up to IP69K


Non-Contact Safety Switch SIRIUS 3SE66, 3SE67, Magnetic

Magnetic switches operate without contact and are ideal for monitoring protective doors. The reed contacts in the switching element are actuated by means of a coded switching magnet and are therefore especially tamper-proof.

 

3SE66, 3SE67 Standard range

Features at a glance of the Magnetically operated switches, standard range

  • Non-contact round, rectangular, small (25 mm x 33 mm) and larger (25 mm x 88 mm) Versions

  • Small, compact and reliable

  • Simple installation when sensor and actuator are aligned, covered mounting is also easy

  • Suitable for installation in small spaces


Magnetic switch 25x88 mm

 

Switching magnet (coded)

M8 plug, 4-pole

with cable (3 m)

Magnetic switch 25x33 mm

 

Switching magnet (coded)

with cable (3 m)

Magnetic switch M30

Switching magnet (coded)

M12 plug, 4-pole

with cable (3 m)


3SE66, 3SE67 Supplementary range

Features at a glance of the Magnetically operated switches, supplementary range

  • New design enables a range of mounting options (e.g. 90°offset)

  • Increased plant availability thanks to larger switching intervals

  • Simple diagnostics thanks to additional signaling contact, LED version

  • Plug-in versions enable rapid connection and save time during Installation


Mag. operated switches 25 x 88 mm

 

Switching magnet (coded)

M8 plug, 4-ploe, LED

ø 8 mm latching connection, 6-pole plug

with cable (3 m)

Mag. operated switches 25 x 36 mm

 

Switching magnet (coded)

ø 8 mm latching connection, 6-pole plug

with cable (3 m)