Two-Hand Operation Consoles SIRIUS ACT 3SU18

The Answer to Increased Hazard Potential

Siemens - Two-Hand Operation Consoles

Whether on presses, punching machines, print or paper processing machines: wherever it is important to keep the operator's hands away from hazardous area to prevent risk of injury, the SIRIUS ACT 3SU18 two-hand operating console is the first choice.

Advantages at a glance

  • Extremely sturdy metal design – for use in the harshest environments

  • In plastic version with up to 8 control points

  • Optional as empty enclosures or delivered ready for connection with fitted control

  • Optional on stand mountable

  • SIRIUS Safety Integrated design for fail-safe applications