Integrated Signal Lamps SIRIUS 8WD5

Tough and Long-Lasting

Siemens - Integrated Signal Lamps

Integrated signal lamps are used for visual signaling and can be directly attached to the machine. They are available in the colors red, yellow, green, blue and clear with a diameter of 70 mm.

Their special design ensures optimum radiant emittance both laterally and vertically. They come equipped with filament lamps or with particularly long-lasting LED elements.

 

Advantages at a glance

  • Extremely resistant to shock and vibrations

  • All integrated signal lamps with high IP65 degree of protection

  • Choice of steady light, flashing light or beacon light