Foot Switches SIRIUS 3SE2, 3SE3

Pedaling to Safety

Whenever the operator needs to have both hands free, the 3SE2 foot switch is the ideal solution. Customers can choose between two different designs with molded plastic housing or the more sturdy metal housing. The single or two-pedal devices are available with or without protective covers and, depending on the application, in switching or latching designs.

Siemens - Foot Switches

Advantages at a glance

  • Up to 4 contacts per switch for more control commands

  • Sturdy protective cover for optimum operational protection

  • Pedal buttons with molded casing as a particularly cost-effective solution for less inclement environmental conditions