RUGGEDCOM White Papers

2017

Enhanced Network Reliability with Edge Monitoring on Industrial Routers

This white paper provides a solution for smart edge monitoring which can be used to build rapid response logic to critical issues and improve network reliability


2017

RUGGEDCOM VPE1400: A Smart Solution for a Modern Network

This white paper provides a solution for smart edge monitoring which can be used to build rapid response logic to critical issues and improve network reliability


2017

Preparing for the industrial network of tomorrow with RUGGEDCOM VPE1400

As more industries such as electric power, transportation, and oil & gas are being transformed by digitalization, the Industrial Internet of Things (IIoT) and Big Data analytics, the immense volume of data places a significant burden on centralized servers and data centers. More intelligence and computing power is being positioned at network edge. This white paper looks at a Siemens solution for streamlining, safeguarding and incorporating more intelligence to distributed operations.


2014

How Rugged Wireless Technology can reduce costs in oil and gas production

This paper will provide an in depth analysis about why Wireless communications are well-suited for the oil and gas industry.


2007

Performance of the Rapid Spanning Tree Protocol in Ring Network Topology

This paper will provide an in depth analysis of RSTP performance along with simple equations for estimating network failover and recovery times so that informed decisions can be made about its efficacy for a given industrial network application.