RUGGEDCOM WIN5100

The WIN5100 is a broadband wireless subscriber unit, compliant with the IEEE 802.16e standard, with external RF connectors for use in fixed or mobile applications in harsh environments. The self-learning subscriber device automatically detects the base station on the best signal available, allowing for plug and play installation and maintenance-free operation. The WIN5100 comes with external antenna connectors and can be ordered with an optional 10-30VDC input.

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Product Features & Specs

  • Mobile WiMAX compliance based on IEEE 802.16e standard and WiMAX Forum Wave 2 Profiles

  • 2 N-type antenna connectors for rooftop antenna connection

  • Excellent performance in NLOS conditions – overcoming multipath and deep fading, providing extended range and easy installation

  • Automatic Transmit Power Control (ATPC) – allowing for optimal network deployment, tight frequency reuse, and interference avoidance

  • Numerous applications and services – guaranteed voice, video, and data services based on advanced QoS

  • Robust hardware supporting -40°C to +75°C temperature range

  • Designed for vehicular, cabinet or pole tope installations