Related
Info
close

RUGGEDCOM Wide Area Networks / Private Wireless Networks / WiMAX

The RUGGEDDCOM WIN product family offers a private wireless WAN solution which enables secure long range connectivity, extending IP networks over long distance to fixed and mobile users.

RUGGEDCOM WIN5100

ruggedcom-win5100

The RUGGEDCOM WIN5100 is a broadband wireless subscriber unit. Compliant with the IEEE 802.16e standard, it features external RF connectors for use in fixed or mobile applications.  Its rugged design and IP67 ingress protection rating delivers performance that is very well suited to mission critical applications in harsh environments. A version with integrated GPS is available in those cases where device location awareness is required.


RUGGEDCOM WIN5200

ruggedcom-win5200

The RUGGEDCOM WIN5200 is a broadband wireless subscriber unit that is compliant with the IEEE 802.16e standard. It features a built-in directional antenna and LED indicators that make aligning the unit with the strongest base station signal very easy. Its rugged design and IP67 ingress protection rating delivers performance that is very well suited to mission critical applications in harsh environments.


RUGGEDCOM WIN7000

ruggedcom-win7000

The RUGGEDCOM WIN7000 is a high power, broadband wireless base station that complies with IEEE 802.16e. It is specifically designed for large coverage area deployments in licensed frequency bands. Its rugged design and IP67 ingress protection rating delivers performance that is very well suited to mission critical applications in harsh environments.


RUGGEDCOM WIN7200

ruggedcom-win7200

A small form factor broadband wireless base station, the RUGGEDCOM WIN7200 is compliant with IEEE 802.16e. It is designed for use in unlicensed or lightly licensed frequency bands for small to medium sized coverage area deployments. Its rugged design and IP67 ingress protection rating delivers performance that is very well suited to mission critical applications in harsh environments.


How Rugged Wireless Technology can reduce costs

How Rugged Wireless Technology can reduce costs in oil and gas production

Wireless technologies offered by Siemens – WiMAX, WiFi/WLAN and 3G cellular – help the oil and gas industry to reduce labor costs, improve operating visibility, control and efficiency.

Download the pdf
Virtual Doctor - always on-site

The Virtual Doctor is always on-site

WiMAX technology is successfully used in Telemedical Emergency Management, providing virtual medical assistance to patients in need in harsh offshore conditions.

Download the pdf
AeroMACS

AeroMACS

AeroMACS (Aeronautical Mobile Airport Communications System) wireless technology is being deployed in airports around the world for ground communications and a safe, orderly, and expeditious flow of air traffic.

Read more
Cuming County

Cuming County

Siemens provided a comprehensive solution to challenges faced by a utility company in rural Nebrasca, by designing an extremely reliable and resilient, high-bandwidth wireless network.

Download the pdf
Georgetown

City of Georgetown

RUGGEDCOM WIN Wireless broadband products have been used to connect remote water treatment sites with faster, more reliable data transmission capable of withstanding the extreme heat of Central Texas summers.

Download the pdf
    You are changing from the tablet to the classic version. Do you want to proceed?