RUGGEDCOM RSL910

The RUGGEDCOM RSL910 is a compact form factor rugged Ethernet switch with two EoVDSL2 uplinks and two gigabit SFP uplinks providing the flexibility to use copper or optical infrastructure in harsh environments.

The RUGGEDCOM RSL910 comes with 6 Fast Ethernet ports, 2 SFP-Slots supporting Gigabit and Fast Ethernet and 2 EoVDSL2 uplinks.

The RUGGEDCOM RSL910 is a rugged 10-port managed Ethernet switch, supporting Ethernet over VDSL2 (EoVDSL2) and allowing up to 2.9 km LAN segments over telephone-grade cable at up to 85 Mbps with optional SFP slots supporting Gigabit and Fast Ethernet.

With the RUGGEDCOM RSL910 it is possible to reuse existing copper cabling to enable rail and road operators to achieve broadband speeds between equipment cabinets. This is a cost efficient way of converting legacy systems into modern Ethernet-based applications which allow reliable, low latency connectivity to control centers.

The RUGGEDCOM RSL910 combines EoVDSL2 and SFP-slots in the same device for a migration path from legacy 2-wire copper cabling to high speed fiber optic or other advanced
network topologies.


Traffic signal connectivity between intersections using a combination of existing copper cabling and fiber optic backbone

The RUGGEDCOM RSL910 performs well under harsh conditions and is therefore suitable for use in outdoor environments where support for low and/or high temperatures is mandatory. Besides support for harsh environments the device is also approved and certified for use in transportation applications (EN50121-4, EN50121-3, EN 45545-2 and NEMA TS2).


Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Communication interfaces

  • 2 Ethernet over VDSL2 (EoVDSL2) interfaces

  • 2 SFP slots supporting Gigabit and Fast Ethernet Optics

  • 6 Fast Ethernet ports (10/100BASE-TX)


Ethernet over VDSL Port Characteristics

  • Up to 3.0 km LAN segments

  • Data rates up to 85 Mbps

  • Automatically selects fastest data rate based on distance and quality of cable

  • Software selectable as master or slave


Other interfaces

  • Failsafe Relay


Universal Power Supply Options

  • Fully integrated power supply (no external adapters)

  • Universal high-voltage range: 88–300 VDC or 85–264 VAC

  • Dual low-voltage DC inputs: 24 VDC (10–36 VDC) or 48 VDC (36–72 VDC)

  • Terminal blocks for reliable, maintenance-free connections



Environmental

  • -40° C to 85° C operating temperature (no fans)


RUGGEDCOM Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • MSTP (802.1Q-2005, formerly 802.1s)

  • RSTP (802.1D-2004) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Link aggregation

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting

  • Loss-of-link management on fiber ports


Cyber security features

  • Multilevel user passwords

  • SSH/SSL (128-bit encryption)

  • Enable/disable ports, MAC-based port security

  • Port-based network access control (802.1x)

  • VLAN (802.1Q) to segregate and secure network traffic

  • RADIUS centralized password management

  • SNMPv3 authentication and 56-bit encryption