The RUGGEDCOM RSG2200 is a utility-grade, fully managed, modular Gigabit Ethernet switch, specifically designed to operate reliably in electrically harsh and climatically demanding utility substation and industrial environments. The RSG2200's modular flexibility offers 1000BaseX fiber and 10/100/1000BaseTX copper port combinations. Support for front or rear mount connectors coupled with multiple fiber connector types (SFP, GBIC, LC, SC) without loss of port density makes the RSG2200 highly versatile and suitable for any application. The RSG2200 is packaged in a rugged galvanized steel enclosure with industrial grade DIN, panel, or 19" rack mount options.

9-port modular managed Ethernet switch with Gigabit uplinks and 128-bit encryption

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.

Ethernet Ports

  • Up to 9 Gigabit Ethernet ports
    – copper and/or fiber

  • 2 port modules for tremendous flexibility

  • Non-blocking, store and forward switching

  • Supports many types of fiber (multimode, single mode, bidirectional single strand)

  • Long-haul optics allow Gigabit distances up to 70 km

  • Multiple connector types (ST, MTRJ, LC, SC)

Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges
    - Zero-Packet-Loss™ Technology
    - Meets IEEE 1613 Class 2 (electric utility substations)
    - Exceeds IEC 61850-3 (electric utility substations)
    - Exceeds IEC 61800-3 (variable-speed drive
    - Exceeds IEC 61000-6-2 (generic industrial)
    - Exceeds NEMA TS-2 (traffic control equipment)

  • –40°C to +85°C operating temperature (no fans)

  • Conformal coated printed circuit boards (optional)

  • 18 AWG galvanized steel enclosure

  • Hazardous location certification:
    Class 1 Division 2

Cybersecurity Features

  • Mutilevel user passwords

  • SSH/SSL (128-bit encryption)

  • Enable/disable ports, MAC-based port security

  • Port-based network access control (802.1x)

  • VLAN (802.1Q) to segregate and secure network traffic

  • RADIUS centralized password management

  • SNMPv3 authentication and 56-bit encryption

Rugged Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • MSTP 802.1Q-2005 (formerly 802.1s)

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Link aggregation

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting

  • Port configuration, status, statistics, mirroring, security

  • SNTP time synchronization (client and server)

  • Industrial automation features (e.g. Modbus)

Universal Power Supply Options

  • Fully integrated, dual-redundant (optional) power supplies

  • Universal high-voltage range: 88–300 VDC or 85–264 VAC

  • Popular low-voltage ranges: 24 VDC(10–36 VDC), 48 VDC (36–72 VDC)

  • Screw or pluggable terminal blocks available

  • Terminal blocks for reliable, maintenance-free connections

  • CSA/UL 60950 safety approved to +85°C

Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms