RUGGEDCOM Ethernet Layer 2 Switches / Rack Switches

Rack-mounted Ethernet Layer 2 switches of the RUGGEDCOM product range are available in wide-ranging configurations. All of them are designed to withstand harsh industrial environments.

RUGGEDCOM M2100

m2100

The RUGGEDCOM M2100 is a 19-port,
MIL-STD, fully managed, modular, Ethernet switch that can support multiple fiber connectors without loss of port density.



RUGGEDCOM RSG2100 / RSG2100P

rsg2100-rsg2100p

The RUGGEDCOM RSG2100 is a 19-port, fully managed, modular Ethernet switch with Gigabit uplink ports and optional front or rear mount connectors. The switch is optionally also available to support Power over Ethernet.




RUGGEDCOM M2200

m2200

The RUGGEDCOM M2200 is a 9-port, MIL-STD, fully managed, modular, Ethernet switch that can support multiple fiber connectors without loss of port density.



RUGGEDCOM RSG2200

rsg2200

The Siemens RUGGEDCOM RSG2200 is a 9-port, fully managed, modular Gigabit Ethernet switch with optional front or rear mount connectors.




RUGGEDCOM RSG2288

rsg2288

Built tough to perform reliably in the most rugged industrial environments – that’s the RUGGEDCOM RSG2288, a utility-grade, fully managed, modular gigabit Ethernet switch.



RUGGEDCOM RSG2300 / RSG2300P

rsg230-230p

The RUGGEDCOM RSG2300 is a 32-port, fully managed Ethernet switch with 4 modular Gigabit uplink ports and optional front or rear mount connectors. The switch is also available with integrated Power-over-Ethernet (RUGGEDCOM RSG2300P).




RUGGEDCOM RSG2488

rsg2488

The RUGGEDCOM RSG2488 is a modular, 28-port Gigabit switch with field replaceable hot-swappable dual redundant power supplies.