RUGGEDCOM M2200

The RUGGEDCOM M2200 switch is a 9-port, MIL-STD fully managed, modular Ethernet switch, specifically designed to operate reliably in harsh environments. The M2200’s superior rugged hardware design, coupled with the embedded Rugged Operating System (ROS®), provides improved system reliability and advanced cybersecurity and networking features, making it ideally suited for creating secure Ethernet networks for mission-critical, real-time control applications.

Modular managed Gigabit switch with Gigabit links and 128-bit encryption

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Ethernet Ports

  • Up to 9 Gigabit Ethernet ports – copper and/or fiber

  • 2 port modules for tremendous flexibility

  • Supports multimode and single-mode fiber

  • Non-blocking, store and forward switching

  • Supports LC connectors for fiber, Micro-D connectors for copper


Cybersecurity Features

  • Multilevel user passwords

  • SSH/SSL (128-bit encryption)

  • Enable/disable ports, MAC-based port security

  • Port-based network access control (802.1x)

  • VLAN (802.1Q) to segregate and secure network traffic

  • RADIUS centralized password management

  • SNMPv3 authentication and 56-bit encryption


Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges

  • Zero-Packet-Loss™ technology

  • –40°C to +85°C operating temperature (no fans)

  • Conformal coated printed circuit boards

  • 18 AWG galvanized steel enclosure


MIL-STD Ratings

  • MIL-STD 901D – shock (hard mounted)

  • MIL-STD 167 – vibration

  • MIL-STD 461 – EMI

  • MIL-STD 1399 – magnetic field (DC magnetic exposure)

  • MIL-STD 810 – temperature and humidity



Rugged Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • MSTP 802.1Q-2005 (formerly 802.1s)

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) and GVRP support

  • Link aggregation (802.3ad)

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting

  • Port configuration, status, statistics, mirroring, security

  • SNTP time synchronization (client and server)

  • Industrial automation features (e.g. Modbus)


Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms


Universal Power Supply Options

  • Fully integrated, dual-redundant (optional) power supplies

  • Universal high-voltage range: 88–300 VDC or 85–264 VAC

  • Popular low-voltage ranges: 24 VDC(10–36 VDC), 48 VDC (36–72 VDC)

  • Screw or pluggable terminal blocks available

  • Terminal blocks for reliable, maintenance-free connections

  • CSA/UL 60950 safety approved to +85°C