RUGGEDCOM RSG920P

The RUGGEDCOM RSG920P is a rugged, high density, small form factor Layer 2 switch with Power-over-Ethernet (PoE) capability, designed for space limited cabinets with high bandwidth requirements. Tested and certified to withstand extreme temperature, vibration and shock, the RUGGEDCOM RSG920P offers exceptional reliability for industrial applications such as transportation systems and oil and gas applications.

Compact high density switch with 20 Gigabit ports, including 4 PoE ports and 4 SFP slots


Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Ethernet ports

  • 16 RJ45 Gigabit Ethernet ports

  • 4 SFP Gigabit / Fast Ethernet slots

  • 4 PoE ports supporting 802.3af / 802.3at with up 30 Watt/port


Cyber security

  • Passwords – support for multiple access levels with separate credentials for each level

  • SSH / SSL – extends capability of password protection to add encryption of passwords and data as they cross the network

  • Enable / disable ports – capability to disable ports so unauthorized devices can’t connect to unused ports

  • SNMPv3 – encrypted authentication and access security

  • HTTPS – for secure access to the web interface

  • 802.1x – to ensure only permitted devices can connect to the device

  • MAC address authentication – control access to devices that do not support RADIUS


Additional features

  • Digital input/output

  • MicroSD card

  • USB port for management


Power supply characteristics

  • Supported input voltage ranges:
    85 – 264 VAC / 100 – 300 VDC

  • Power consumption: < 30 W

  • PoE input voltage:
    44 - 57 VDC (IEEE 802.3af), 50 – 57 VDC (IEEE 802.3at)



Accessories

  • RUGGEDCOM RPS1300:
    – Input voltage: 85 – 132 / 170 – 264 VAC
    – Output voltage: 48 – 54 VDC
    – Power Output: 140 Watt

  • RUGGEDCOM SFP transceivers to cover various distances.


Approvals and certifications

  • Safety:
    – IEC 60950-1
    – EN 60950-1
    – CSA/UL 60950-1

  • EMI:
    – CISPR22
    – EN55022
    – FCC Part15 Class A

  • EMC:
    – IEC / EN 61000-6-2

  • Transportation:
    – NEMA TS-2

  • Rail:
    – EN 50121-4
    – EN 50121-3-2
    – EN 45545-2

  • Oil & Gas:
    IEC EX / ATEX (Ex nA IIC T4 Gc)
    – EN 60079-0
    – EN 60079-15
    NSA HazLoc (Cl. I, Div 2, Groups A-D)
    – CSA / ANSI 60079-0
    – CSA / ANSI 60079-15
    – CSA 213
    – CSA 142
    – ANSI / ISA 12.12.01
    – UL 916

  • Vibration:
    – IEC 60255-21-1, Class 2

  • Shock:
    – IEC 60255-21-2, Class 2

  • Humidity:
    – IEC 60068-2-30, up to 95% relative humidity