RUGGEDCOM Ethernet Layer 2 Switches / Compact Switches

The RUGGEDCOM portfolio offers a broad selection of rugged, highly reliable Ethernet layer 2 switches for wide-ranging applications as compact, standalone units – for reliable operation in harsh industrial environments.

RUGGEDCOM i800 family

ruggedcom-i800

The RUGGEDCOM i800 family are managed or unmanaged industrial Ethernet switches with regular or extended temperature, fiber optic or copper interfaces and fast or Gigabit Ethernet.



RUGGEDCOM RMC40

ruggedcom-rmc40

The RUGGEDCOM RMC40 is a 4-port, unmanaged Ethernet switch that provides both copper-to-fiber media conversion as well as 10Mbps to 100Mbps speed conversion.




RUGGEDCOM RS900

ruggedcom-rs900

The RUGGEDCOM RS900 is a compact, 9-port, fully managed Ethernet switch with an integrated power supply.



RUGGEDCOM RS900G

ruggedcom-rs900g

The RUGGEDCOM RS900G is a compact, 10-port, fully managed Ethernet switch with dual fiber optic Gigabit Ethernet ports and eight fast Ethernet copper ports.




RUGGEDCOM RS900GP

ruggedcom-rs900gp

The RUGGEDCOM RS900GP is a 10-port, fully managed Ethernet switch with dual fiber optic or copper Gigabit Ethernet ports and eight fast Ethernet copper ports, each capable of supplying Power over Ethernet.



RUGGEDCOM RSG907R

ruggedcom-rs920p

The RUGGEDCOM RSG907R is a 7-port managed Gigabit IEEE1588 compatible Ethernet switch supporting HSR and PRP




RUGGEDCOM RSG909R

ruggedcom-rs900gp

The RUGGEDCOM RSG909R is a 9-port managed Gigabit IEEE1588 compatible Ethernet switch supporting HSR and PRP



RUGGEDCOM RSG920P

ruggedcom-rs920p

The RUGGEDCOM RSG920P, a rugged, high density, small form factor Layer 2 switch with Power-over-Ethernet (PoE) capability, is designed for space limited cabinets with high bandwidth requirements.




RUGGEDCOM RS940G

ruggedcom-rs940g

The RUGGEDCOM RS940G is an 8-port, fully managed Ethernet switch with six to eight Gigabit Ethernet ports.



RUGGEDCOM RS950G

ruggedcom-rsg950g

The RUGGEDCOM RS950G is an IEC 62439-compliant redundancy box (Redbox) designed that supports bumpless failover for Ethernet devices.




RUGGEDCOM M969

ruggedcom-m969

The RUGGEDCOM M969 switch is a MIL-STD, fully managed Ethernet switch with dual fiber optical Ethernet ports and eight fast Ethernet copper ports in a MIL-STD 901D-rated package (for protection against vibration and shock impacts).



RUGGEDCOM RS8000

ruggedcom-rs800

The RUGGEDCOM RS8000 family of 8-port, fully managed Ethernet switches provides a wide range of power supply options suitable for multiple industries and worldwide operability.