RUGGEDCOM Serial Device Servers

Serial device servers of the RUGGEDCOM product range are designed to perform well in the most electrically harsh and climatically demanding industrial environments.

RUGGEDCOM RMC30

ruggedcom-rmc30

The RUGGEDCOM RMC30 is a utility-grade, 2-port Serial-to-Ethernet server that allows you to communicate with virtually any serial device via Ethernet – providing simple, reliable network connectivity.



RUGGEDCOM RS400

ruggedcom-rs400

The RUGGEDCOM RS400 is a utility-grade 4 port serial device server with an integrated, fully managed 4 port Ethernet switch, designed to operate reliably in electrically harsh and climatically demanding environments.




RUGGEDCOM RS401

ruggedcom-rs401

The RUGGEDCOM RS401 is a utility-grade 4 port serial device server with an integrated, fully managed 4 port Ethernet switch, designed to operate reliably in electrically harsh and climatically demanding environments.



RUGGEDCOM RS416 / RS416P

ruggedcom-rs416-rs146p

The RUGGEDCOM RS416 is a utility-grade, serial device server with integrated, fully managed Ethernet switch for reliable operation in harsh and demanding environments. The unit is also available with support for Power-over-Ethernet (PoE).




RUGGEDCOM RS910

ruggedcom-rs910

The RUGGEDCOM RS910 is a utility-grade serial device server with an integrated, fully managed, Ethernet switch, that can be configured with 2 serial ports (RS485 / RS422 / RS232) and/or up to 3 Ethernet ports (copper or fiber)