RUGGEDCOM RS416 / RS416P

Whether as a serial device server with integrated, fully managed Ethernet switch or designed to support Power-over-Ethernet (PoE), the RUGGEDCOM RS416 / RS416P provides robust performance in wide-ranging climatic and environmental conditions.

RUGGEDCOM RS416

The RUGGEDCOM RS416 is a utility-grade serial device server with an integrated, fully managed Ethernet switch. It features a modular design that can support IEEE 1588 and IRIG-B time synchronization, up to 16 serial ports, and up to 4 Ethernet ports. As such, it can be used to interconnect and synchronize multiple types of intelligent electronic devices (IEDs).


RUGGEDCOM RS416P

The RUGGEDCOM RS416P is a utility-grade, serial device server with integrated, fully managed, 4-port Power-over-Ethernet (PoE) switch. With its modular design, it can support up to 16 serial ports and interconnect multiple types of intelligent electronic devices (IEDs) with varying methods of communication.


Cyber Security

  •  Multilevel user passwords secure switch against unauthorized configuration

  • SSH/SSL – extends capability of password protection to add 128-bit encryption of
    passwords and data as they cross the network

  • Enable/disable ports – capability to disable ports so that traffic cannot pass

  • 802.1Q VLAN – provides the ability to logically segregate traffic between predefined
    ports on switches

  • MAC-based port security – provides the ability to secure ports on a switch so only
    specific devices / MAC addresses can communicate via a port

  • 802.1x port-based network access control – provides the ability to lock down ports
    on a switch so that only authorized clients can communicate via a port

  • RADIUS – authentication service using MD5 hash and providing centralized
    password management

  • SNMPv3 – encrypted authentication access security and data encryption (CBC-
    DES with 56-bit encryption key)

  • Secure Socket Layer – Web-based management using SSL with data encryption
    (128-bit encryption key)

  • RSA – 1,024-bit key for key management and key exchange

  • TACACS+ – Terminal Access Control and Accounting Services Client provides
    encrypted authentication and authorization

  • Point-to-Point Protocol (PPP) – using CHAP (MD5 Hash) authentication service

  • SFTP – Secure File Transfer Protocol using SSH encryption


Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges:
    - Meets IEEE 1613 (electric utility substations)
    - Exceeds IEC 61850-3 (electric utility substations) 

    - Exceeds IEC 61800-3 (variable-speed drive systems) 

    - Exceeds IEC 61000-6-2 (generic industrial)
    - Exceeds NEMA TS-2 (traffic control equipment)

  • Fully independent 2kV (RMS) isolated serial ports

  • Operating temperature: -40°C to +85°C (no fans)

  • 18 AWG galvanized steel enclosure



Rugged Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation and crossover
    detection

  • Integrated cyber security features

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault
    recovery (<5 MS)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Port rate limiting and broadcast storm limiting

  • Port configuration, status, statistics, mirroring, security


Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms


Universal Power Supply Options

  • Fully integrated power supplies

  • PoE power supply: 48 VDC

  • Unit power supply: 24 VDC (10–36 VDC), 48 VDC (36–59 VDC) or 88–300
    VDC/85–264 VAC

  • Screw or pluggable terminal blocks

  • Terminal blocks for reliable, maintenance-free connection

  • CSA/UL 60950 safety approved to +85°C