RUGGEDCOM RMC30

The RMC30 is a utility-grade, 2-port Serial-to-Ethernet server that has been specifically designed to operate in electrically harsh and climatically demanding environments. The RMC30 offers both an RS232 port and an RS485/422 port simultaneously via a solid screw down terminal block. The 10Base-T Ethernet port supports both auto-negotiation and autocrossover detection and simplifies cabling. Simple and intuitive network based configuration using either the built in Web or Telnet server makes setup a breeze.

Serial device server with 128-bit encryption

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Ethernet Ports

  • 1x RS232 and 1x RS422/485 port

  • 1x 10BaseTX

  • Fully compliant EIA/TIA RS485 and RS232 ports

  • Built-in optional RS485 termination


Serial Encapsulation

  • Transmit serial data over an IP network

  • Support for Modbus TCP, DNP 3, TIN serial protocols

  • Baud rates up to 230 Kbps

  • Point-to-point and multipoint modes

  • Convert Modbus RTU to Modbus TCP

  • Supports multiple Modbus masters

  • Use “Serial IP” port redirection software to support PC application statistics and built-in “sniffer” for troubleshooting


Universal Power Supply Options

  • Input voltages of 24 VDC, 48 VDC, and high-power (88–300 VDC or 85–264 VAC) for worldwide operability

  • Integrated power supply eliminates need for awkward external power transformer

  • Screw-down terminal blocks ensure reliable, maintenance-free connections

  • CSA/UL 60950 safety approved to +85°C


Designed for Harsh Environments

  • Exceeds IEC 61850-3 requirements for electric power substation

  • Exceeds IEC 61000-6-2 requirements for industrial environments

  • Exceeds NEMA TS 2 requirements for traffic control equipment

  • Meets IEEE 1613 requirements for electric power substations

  • 3kV (RMS) isolated serial ports

  • Operates over a temperature range of –40°C to +85°C without the use of fans for improved reliability

  • 21 AWG galvanized steel enclosure and DIN or panel mounting options provide secure mechanical reliability



Management and Diagnostics

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 with traps (56-bit encryption)

  • Rich set of diagnostics with logging and alarms

  • Ethernet and Serial LED indicators aid in field troubleshooting

  • Flash memory for easy upgrades

  • System watchdog with automatic reset

  • Built-in real-time clock and SNTP time synchronization


Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms


Universal Power Supply Options

  • Fully integrated power supplies (no external adapters)

  • Popular low voltage ranges: 24 VDC (10–36 VDC), 48 VDC (36–59 VDC)

  • Universal high-voltage range: 88–300 VDC or 85–264 VAC

  • CSA/UL 60950 safety approved -40°to +85°C