The RUGGEDCOM RP110 provides the flexibility to power remote PoE devices using standard Cat 5 cable. Converging data and power onto a single cable saves costs, space, and labor for new and existing installations. In addition to a power injector, the RP110 has a built-in serial server, designed to bridge legacy serial devices onto an IP network. It offers a single interface capable of supporting RS422, 485, and 232 protocols, and is protocol aware for certain common serial protocols such as DNP and Modbus.

Serial device server with 802.3at/af Power-over-Ethernet injector

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.

Unmatched Reliability

The RP110 provides stability and performance under high levels of temperature variations, EMI stress and voltage fluctuations that occur in electrical and industrial applications.

  • Rugged Rated, –40°C to +85°C temperature rating

  • IEEE 1613 and IEC 61850-3 compliance means continued operation in harsh environments

Network Design Flexibility

The RP110 is a configuration-free plug and play device suitable for any Power over Ethernet connection to a RUGGEDCOM WIN subscriber unit.

  • Supports a wide range of AC and DC input voltages

  • Space-saving compact design with DIN rail or panel mount

  • Reduces cabling, connection, and power supply requirements for PoE devices

Safety and Performance

The RP110 has the same certifications as protection and control devices, providing the confidence and assurance of continued operation even in the worst conditions.

  • Automatic detection of remote power devices

  • Output fault protection

  • -40°C to +85°C temperature rating

Key Features

Substation Rated:

  • IEC 61850-3

  • IEEE 1613

  • –40°C to +85°C operating temperature range (no fans)

Industrial Design:

  • Panel or DIN mounting

  • Lightweight cast aluminum enclosure

  • LED indicators for link, activity, and speeds aid in field troubleshooting


  • Configuration-free, plug and play operation

  • RM version for connection to RUGGEDCOM WIN products

Rugged Operating System (ROS©)

The RP110 includes a subset of the features of the industry leading ROS© operating system, including:

  • Remote management and logging

  • Serial IP encapsulation

  • SNMP based network management

  • Precision timing support