RUGGEDCOM RP100

The RUGGEDCOM RP100 is a single port 802.3at Power-over-Ethernet injector that provides the flexibility to power remote PoE devices using standard Cat 5 cable. Compatible with the latest 802.3at high-power PoE standard and backward compatible with low-power 802.3af PoE devices, the RP100 provides versatility and investment protection to handle future demands for increased power.

Single port 802.3at Power-over-Ethernet injector

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Unmatched Reliability

The RP100 provides stability and performance under high levels of temperature variation, EMI stress, and voltage fluctuation that occur in electrical and industrial applications.

  • Rugged Rated, –40°C to +85°C temperature rating

  • IEEE 1613 and IEC 61850-3 compliance means continued operation in harsh environments


Network Design Flexibility

The RP100 is a configuration-free plug and play device suitable for any Power over Ethernet connection, supporting both IEEE 802.3af and 802.3at Power over Ethernet standards in one box.

  • Supports a wide range of AC and DC input voltages

  • Space-saving compact design with DIN rail or panel mount

  • Reduces cabling, connection, and power supply requirements for PoE devices


Safety and Performance

The RP100 has the same certifications as protection and control devices providing the confidence and assurance of continued operation even in the worse conditions.

  • Automatic detection of remote power devices

  • Output fault protection

  • -40°C to +85°C temperature rating



Key Features

Substation Rated:

  • IEC 61850-3

  • IEEE 1613

  • –40°C to +85°C operating temperature range (no fans)


Industrial Design:

  • Panel or DIN mounting

  • Lightweight cast aluminum enclosure

  • LED indicators for link, activity, and speeds aid in field troubleshooting


Performance:

  • Configuration-free, plug and play operation

  • 802.3at/af-compliant or RM version for connection to RUGGEDCOM WIN products