The RMC41 is a 2-port unmanaged Ethernet switch that provides both copper-to-fiber media conversion as well as 10Mbps to 100Mbps speed conversion. The versatility and wide selection of fiber optics allows the RMC41 to be used in a variety of applications. It can be used in place of traditional copper-to-fiber media converters with the added ability to convert speed from 10Mbps to 100Mbps.

2-port Ethernet media and speed converter

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.

2 Ethernet Ports with Optional Dual Fiber Optics

  • T1 10/100TX port + 1 100FX port (SC/ST)

  • Multimode and single mode optical transceivers

  • Industry standard fiber optical connectors: SC, ST

  • Long haul optics allow distances from 20km to 90km

Universal Power Supply Options

  • Input voltages of 24VDC, 48VDC, and (88-300VDC or 85-264VAC) for worldwide operability

  • Integrated power supply eliminates need for an awkward external power transformer

  • Screw down terminal blocks ensure reliable maintenance free connections

  • CSA/UL 60950 safety approved to +85°C

Designed for Harsh Environments

  • Exceeds IEC 61850-3 and IEEE 1613 Standards for Communication Equipment in Electric Power Substations

  • Exceeds NEMA TS-2 Standard for Traffic Control Equipment

  • Operates over a temperature range of -40°C to +85°C without the use of fans for improved reliability

  • 21 AWG galvanized steel enclosure and DIN or panel mounting options provide secure mechanical reliability

High-Performance Ethernet Switching

  • Full compliance with IEEE 802.3 and IEEE 802.3u Ethernet standards for universal interoperability

  • Non-blocking, store and forward switching with only 10us latency means high network throughput

  • Full duplex operation results in no collisions and deterministic network response and flow control via 802.3x pause frames results in no collisions or dropped packets

Simple Plug-and-Play Operation

  • Automatic learning of up to 2048 MAC addresses

  • Auto-negotiation on the 10/100TX port simplifies setup

  • Auto-MDI/MDIX on the 10/100TX port eliminates need for crossover cables

  • LED indicators for link, activity, and speeds LED aids in field trouble-shooting