RUGGEDCOM Media Converters

RUGGEDCOM Media converters bridge the gap between copper and fiber optic network segments as well as convert different kind of protocols.

RUGGEDCOM RMC

RUGGEDCOM RMC

The RUGGEDCOM RMC provides Ethernet copper-to-fiber media conversion, allowing for 10BaseT-to-10BaseFL and 100BaseTX-to-100BaseFX over single-mode or multi-mode fiber optics.



RUGGEDCOM RMC20

RUGGEDCOM RMC20

The RUGGEDCOM RMC20 is a utility-grade, protocol independent, serial-to-fiber and serial standards converter for all types of serial communication requirements.




RUGGEDCOM RMC41

RUGGEDCOM RMC41

The RUGGEDCOM RMC41 is a 2-port unmanaged Ethernet switch that provides both copper-to-fiber media conversion as well as 10Mbps to 100Mbps speed conversion.



RUGGEDCOM RMC8388

RUGGEDCOM RMC8388

The RUGGEDCOM RMC8388 is a rugged, small form factor time converter that converts PTP to IRIG-B or PPS.