The RUGGEDCOM RPS1300 is a rugged power supply intended to serve as the power source for our Power-over-Ethernet (PoE) products.

The RUGGEDCOM RPS1300 can provide up to 140 watts of DC power to support up to four 802.3at ports (30W each) or eight 802.3af ports (15W each).

Tested and certified to the NEMA TS 2 standard, the RUGGEDCOM RPS1300 is the ideal solution to provide PoE power for RUGGEDCOM devices in harsh conditions such as those experienced in roadside traffic cabinets.

The RUGGEDCOM RPS1300 can fully support four PoE ports on the RUGGEDCOM RSG920P and RUGGEDCOM RS900GP at 30W each or all eight PoE ports of the RS900GP at 15W each making it ideal for applications involving PoE devices PTZ Camers, VoIP phones and Bluetooth or Wi-Fi sensors.

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.

  • Input voltage: 85 – 132 / 170 – 264 VAC

  • Output voltage: 48 – 54 VDC

  • Power Output: 140 Watt

  • Dimensions: (W x H x D) 42 mm x 134 mm x 42 mm

  • Mounting: DIN rail mount

  • Operating temperature: -40 °C to 75 °C

  • IP rating: IP20

Approvals and certifications

  • Safety:
    – IEC 60950-1
    – cULus Listed

  • EMC:
    – CISPR22
    – EN55022
    – FCC Part15 Class A

  • Intelligent Transportations Systems:
    – NEMA TS 2

  • Industrial Environments:
    – EN 61000-6-2
    – EN 61000-6-4