RUGGEDCOM Accessories

High-quality, utility-grade accessories and power supplies round off the RUGGEDCOM portfolio.

RUGGEDCOM RPS1300

ruggedcom-rps1300

The RUGGEDCOM RPS1300 is a rugged power supply source for RUGGEDCOM Power-over-Ethernet (PoE) products. It can provide up to 140 watts of DC power to support up to four 802.3at ports (30W each) or eight 802.3af ports (15W each).


RUGGEDCOM SFPs

ruggedcom-rps1300

RUGGEDCOM SFPs are hot-pluggable Ethernet Small Form Factor Pluggable devices. The portfolio includes a broad selection of 10 GBit/s, Gigabit/s and Fast Ethernet versions, suitable for a wide range of operating temperatures.