RUGGEDCOM Portfolio

No matter what the communications application or how extreme the conditions – the RUGGEDCOM product portfolio has the right solution: from switches and routers to media converters, serial device servers, wireless WAN and LAN, software and application solutions and more.


RUGGEDCOM Application Solutions

ruggedcom application solution

RUGGEDCOM Application Solutions enable users to run third party applications directly on RUGGEDCOM hardware or in a Virtual Environment.



RUGGEDCOM Ethernet Layer 3 Switches/Routers

ruggedcom ethernet layer3

By integrating router, firewall and VPN functionality, RUGGEDCOM routers are designed to exceed IEC 61850-3 protocol.




RUGGEDCOM Ethernet Layer 2 Switches

ruggedcom-ethernet-layer2

Ethernet Layer 2 Switches from RUGGEDCOM are ideally suited for mission-critical, real-time control applications requiring high availability.



RUGGEDCOM Media Converters

ruggedcom-media-converters

In addition to providing media conversion, RUGGEDCOM Media Converters also come with an integrated power supply (without an external adapter) – all in one package.




RUGGEDCOM Serial Device Servers

ruggedcom-serial device

RUGGEDCOM Serial-to-Ethernet servers are specifically designed to meet or even exceed industry standards for communications performance in mission-critical, real-time control applications.



RUGGEDCOM Cellular Routers

ruggedcom-cellular routers

Designed to provide secure, highly reliable networking performance in mission critical applications, RUGGEDCOM cellular routers are compact, powerful and wireless solutions with various wide area connectivity options.




RUGGEDCOM Wide Area Networks / Private Wirelss Networks / WiMAX

ruggedcom-wireless

The RUGGEDCOM WIN series is the first broadband wireless product portfolio for private networks to deliver the benefits of carrier-grade 4G technology to critical infrastructure applications deployed in harsh environments.



RUGGEDCOM Wireless LAN

ruggedcom-wlan

The fully managed, wireless Ethernet switches of the RUGGEDCOM RS900W family integrate IEEE 802.11b/g secure wireless LAN with optional serial server functionality.




RUGGEDCOM Power-over-Ethernet Injectors

ruggedcom-power-injectors

RUGGEDCOM power injectors provide the flexibility to power remote PoE devices using a single, standard Cat 5 cable, saving costs, space and labor in new and existing installations.



RUGGEDCOM Software

ruggedcom-software

RUGGEDCOM software offerings cover everything from network management to secure remote IED access, data conversion, routing and visualization solutions.




RUGGEDCOM Accessories

ruggedcom-accessoires

The RUGGEDCOM portfolio features high-quality, industrial-grade accessories and supplies to complement various products.



RUGGEDCOM VDSL Modems

ruggedcom-modems

The RUGGEDCOM EoVDSL RS900L family of switches provides reliable, long-distance Ethernet communication over telephone-grade cables.