RUGGEDCOM Layer 3 Ethernet Switches / Routers

RUGGEDCOM RX1400

The RUGGEDCOM RX1400 is a multiprotocol intelligent node which combines Ethernet switching, routing, and firewall functionality with various wide area connectivity options. The device has IP40 degree of protection, does not use internal fans for cooling and supports -40° C to +85° C extended temperature range.


RUGGEDCOM RX5000 / MX5000 Multi-Service Platform

The RUGGEDCOM RX5000- MX5000 integrated switch and router is a high-port-density Ethernet routing and switching platform designed to operate in harsh environments.


RUGGEDCOM RM1224

The RUGGEDCOM RM1224 wireless router comes with an integrated
4 port Fast Ethernet
switch, one digital input
and one digital output.



RUGGEDCOM RX1510 / RX1511 / RX1512 Multi-Service Platform

The RX1510 series is a compact, cost efficient utility grade layer 2 and layer 3 switch and router. The modular and field replaceable platform allows customers to select amongst WAN, serial and Ethernet options making it ideally suited for electric power utilities, the industrial plant floor, rail and traffic control systems.


RUGGEDCOM RX1500 / RX1501 Multi-Service Platform

The RX1500 series is a cost efficient utility grade layer 2 and layer 3 switch and router. The modular and field replaceable platform allows customers to select amongst WAN, serial and Ethernet options making it ideally suited for electric power utilities, the industrial plant floor, rail and traffic control systems.