RUGGEDCOM RX1000 / RX1000P

The RUGGEDCOM RX1000 router is a utility grade cybersecurity appliance with integrated router, firewall, and VPN functionality. The RX1000 can be used to establish an electronic security perimeter around critical cyber assets found in control and automation systems, in order to prevent the disruption of operations by accidental or malicious acts. Ideally suited for electric power utilities, the industrial plant floor, and traffic control systems, the RX1000 is designed to protect and secure SCADA system networks connected directly to the Internet, or within a company’s Wide Area Network (WAN) or Local Area Network (LAN).

Utility grade cybersecurity appliance


Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and high-voltage electrical transients

  • Meets IEEE 1613 (electric utility substations)
     -Exceeds IEC 61850-3 (electric utility substations)
     -Exceeds IEC 61800-3 (variable-speed drive systems)
     -Exceeds IEC 61000-6-2 (generic industrial 
       environment)
     -Exceeds NEMA TS-2 (traffic control equipment)

  • –40°C to +85°C operating temperature (no fans)

  • Failsafe output relay: for critical failure or error alarming

  • 18 AWG galvanized steel enclosure and
    19" rack-mount adapter


Physical Ports

  • Ethernet options (up to 4 ports):
    10/100BaseTX, 100BaseFX

  • Cellular modem (GSM-EDGE)

  • WAN port options (up to 8 ports):
     - T1/E1 (channelized/unchannelized) – supports 2
       Mbps G.703 with 120-ohm balanced connections
     - PPPoE/Bridged Ethernet via ADSL 
     - T3 DS3
     - 56 Kbps DDS

  • Serial ports (up to 8 ports):
     - Fully compliant EIA/TIA RS485, RS422,
     - RS232 serial ports (software selectable) – RJ45
       connectors
     - Raw socket mode support allows conversion of any
       serial protocol

  • Embedded modem port

  • Precision time protocol (PTP): accurate time synchronization using NTP, IRIG-B, and/or IEEE1588



Protocols

  • WAN
     - Frame relay RFC 1490 or RFC 1294
     - PPP RFC 1661, 1332, 1321, 1334, 
       PAP, CHAP Authentication
     - PPPoE over DSL
     - GOOSE messaging Support

  • IP
     - Routing
    - VRRP, OSPF, RIP, DHCP agent (Option 82 capable)
    - Traffic prioritization, NTP server, IP multicast Routing