RUGGEDCOM RS950G

The RUGGEDCOM RS950G is an IEC 62439-3 Redundancy Box (RedBox), supporting both High Availability Seamless Redundancy (HSR) and Parallel Redundancy Protocol (PRP). The RS950G provides the ultimate in network reliability from any network fault. This is achieved by simultaneously transmitting duplicate packets on independent routes through the network to provide complete path redundancy at the data link layer.

Managed HSR/PRP redundancy box with 128-bit encryption


Ethernet Ports

  • 3 configurable copper or fiber ports
    - 2 IEC 62439 Ethernet ports (HSR or PRP)
    - 1 Access port for standard IEEE 802.3 Ethernet devices

  • SFP pluggable fiber transceiver with 100FX or 1000LX/SX options

  • 3 X 10/100/1000 BaseT copper ports (disabled when SFP present)

  • RS232 Console Port

  • Up to 70km with long-haul optics

  • LED Status Indicators


Cybersecurity

  • Passwords – Multilevel user passwords secure switch against unauthorized configuration

  • SSH / SSL – Extends capability of password protection to add 128-bit encryption of passwords and data as they cross the network

  • MAC-based port security – Ability to secure ports on a switch so only specific devices / MAC addresses can communicate via that port

  • RADIUS – Authentication service using MD5 hash and providing centralized password management

  • SNMPv3 – Encrypted authentication access security and data encryption (CBC-DES with 56-bit encryption key)

  • Secure Sockets Layer – Web-based management using SSL with data encryption (128-bit encryption key)


Precision Timing

  • IEEE 1588 v2 with hardware time stamping on all ports (1-step and 2-step)

  • Transparent clock operation for high precision on switched networks (better than 1 µs accuracy)


Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges
    - IEC 62439-3 PRP
    - Meets IEEE 1613 (electric utility substations)
    - Exceeds IEC 61850-3 (electric utility substations)

  • –40°C to +85°C operating temperature

  • No moving parts

  • Conformal coated printed circuit boards (optional)



RUGGEDCOM Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Link aggregation

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting


Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms

  • IEC 62439 MIB Support


Universal Power Supply Options

  • Fully integrated power supply

  • Universal high-voltage range: 88–300 VDC or 85–264 VAC

  • Dual low-voltage DC inputs: 24 VDC (10–36 VDC) or 48 VDC (36–72 VDC)

  • Terminal blocks for reliable, maintenance-free connections

  • CSA/UL 60950 safety approved to +85°C