RUGGEDCOM RS900GP

The RUGGEDCOM RS900GP is a 10-port utility grade, fully managed Ethernet switch, providing dual fiber optic or copper Gigabit Ethernet ports and eight fast Ethernet copper ports, each capable of supplying high power 802.3at compliant power over Ethernet. Designed to operate reliably in harsh industrial environments, the RS900GP provides a high level of immunity to electromagnetic interference and heavy electrical surges typical of environments found in electric utility substations, factory floors or in traffic control cabinets. The RS900GP offers two fiber optic Gigabit Ethernet ports for creating a fiber optic backbone with high noise immunity and long haul connectivity.

Managed Ethernet switch with fiber optic uplinks and 128-bit encryption


Ethernet Ports

  • 8 Fast Ethernet ports (10/100BaseTX), all external 802.3af / 802.3at-compliant PoE

  • Up to 2 Fiber Optical Gigabit Ethernet ports (100/1000BaseX)

  • Up to 2x 10/100/1000 BaseTX copper ports

  • Multiple fiber connector types (LC, SC,ST, SFP Pluggable Optics)

  • Bidirectional single strand fiber support

  • Long-haul optics allow Gigabit distances up to 70 km


Power Over Ethernet (PoE)

  • 8x 10/100BaseTX 802.3af / 802.3at-compliant ports

  • Data and power over a single Ethernet cable

  • Auto-sensing ports provide power only to PoE end devices

  • Compatible with RUGGEDCOM WIN CPE and Pico base stations


Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges
    - Meets IEEE 1613 (electric utility substations)
    - Exceeds IEC 61850-3 (electric utility substations)
    - Exceeds IEC 61800-3 (variable-speed drive
    systems)
    - Exceeds IEC 61000-6-2 (generic industrial)
    - Exceeds NEMA TS-2 (traffic control equipment)

  • Hazardous location certification: Class 1 Division 2

  • –40°C to +85°C operating temperature (no fans)

  • Conformal coated printed circuit boards (optional)


Cybersecurity Features

  • Mutilevel user passwords

  • SSH/SSL (128-bit encryption)

  • Enable/disable ports, MAC-based port security

  • Port-based network access control (802.1x)

  • VLAN (802.1Q) to segregate and secure network traffic

  • RADIUS centralized password management

  • SNMPv3 authentication and 56-bit encryption



RUGGEDCOM Operating System (ROS®) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • MSTP (802.1Q-2005, formerly 802.1s)

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Link aggregation

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting

  • Industrial automation features (e.g. Modbus)


Dual Power Input

  • 54 VDC (44–57 VDC), 160 W (powers 8 ports with 802.3af or 4 ports 802.3at)

  • 2x 54 VDC, 160 W (powers 8 ports with 802.3at)


Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms