RUGGEDCOM i800 Switches

The RUGGEDCOM i800 family are compact, fully managed Ethernet switches, designed to operate reliably in harsh environments. The flexibility of the i800 family allows the user to choose from managed or unmanaged, regular or extended temperature, fiber optical or copper interfaces, and fast or Gigabit Ethernet. With up to nine Ethernet ports, the i800 is the perfect choice for a wide variety of demanding environments such as those found in process control applications (oil and gas, petro-chemical, metals and mining, as well as wind farms).

Compact managed industrial Ethernet switch with 128-bit Encryption

Ethernet Ports

i800

  • 8x 10/100TX

  • Fixed configuration

  • No fiber

i801

  • 8x 10/100TX + 1x 1000LX or 1x 10/100/1000TX

  • Industry standard LC fiber-optic connectors

  • Multimode and single-mode optical transceivers

i802

  • 6x 10/100TX + 1x 100FX or 2x 100FX or 2x 1000LX or 2x 10/100/1000TX

  • Industry standard LC fiber-optic connectors

  • Multimode and single-mode optical transceivers

i803

  • 4x 10/100TX + 1x 100FX + (2x 1000LX or 2x 100FX)

  • Industry standard LC fiber-optic connectors

  • Multimode and single-mode optical transceivers


Cybersecurity Features

  • Multilevel user passwords

  • SSH/SSL (128-bit encryption)

  • Enable/disable ports, MAC-based port security

  • Port-based network access control (802.1x)

  • VLAN (802.1Q) to segregate and secure network traffic

  • RADIUS centralized password management

  • SNMPv3 authentication and 56-bit encryption


Universal Power Supply Options

  • Dual low-voltage DC inputs: 24 VDC (10–36 VDC)

  • Compression fit connections

  • CSA/UL 60950 safety approved to +85°C



Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges
    Exceeds IEC 61000-6-2 (generic industrial)

  • Hazardous location certification: Class 1 Division 2

  • –20 to +60°C operating temperature (optional –40°C to +85°C)

  • Conformal coated printed circuit boards (optional)

  • Die-cast aluminum enclosure


RUGGEDCOM Operating System (ROS) Features

  • Simple plug and play operation – automatic learning, negotiation, and crossover detection

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support
    Link aggregation

  • IGMP snooping for multicast filtering

  • Port rate limiting and broadcast storm limiting

  • Port configuration, status, statistics, mirroring, security

  • Industrial automation features (e.g., Modbus)

  • MSTP (802.1Q-2005, formerly 802.1s)


Management Tools

  • Web-based, Telnet, CLI management interfaces

  • SNMP v1/v2/v3 (56-bit encryption)

  • Remote monitoring (RMON)

  • Rich set of diagnostics with logging and alarms