RUGGEDCOM Ethernet Layer 2 Switches

RUGGEDCOM RSG920P

The RUGGEDCOM RSG920P is a rugged, high density, small form factor Layer 2 switch with Power-over-Ethernet (PoE) capability, designed for space limited cabinets with high bandwidth requirements.


RUGGEDCOM i800 family

The RUGGEDCOM i800 family are managed or unmanaged industrial Ethernet switches, with regular or extended temperature, fiber optic or copper interfaces and fast or Gigabit Ethernet.


RUGGEDCOM M969

The RUGGEDCOM M969 switch is a MIL-STD, fully managed Ethernet switch, providing dual fiber optical Ethernet ports and eight fast Ethernet copper ports in a MIL-STD 901D-rated package (for protection against vibration and shock impacts).


RUGGEDCOM M2100

The RUGGEDCOM M2100 is a 19-port, MIL-STD, fully managed, modular, Ethernet switch that can support multiple fiber connectors without loss of port density.


RUGGEDCOM M2200

The RUGGEDCOM M2200 is a 9-port, MIL-STD, fully managed, modular, Ethernet switch that can support multiple fiber connectors without loss of port density.


RUGGEDCOM RMC40

The RUGGEDCOM RMC40 is a 4-port, unmanaged Ethernet switch that provides both copper-to-fiber media conversion as well as 10Mbps to 100Mbps speed conversion.


RUGGEDCOM RS900

The RUGGEDCOM RS900 is a compact, 9-port, fully managed Ethernet switch with an integrated power supply.


RUGGEDCOM RS900G

The RUGGEDCOM RS900G is a compact, 10-port, fully managed Ethernet switch providing dual fiber optic Gigabit Ethernet ports and eight fast Ethernet copper ports.


RUGGEDCOM RS900GP

The RUGGEDCOM RS900GP is a 10-port, fully managed Ethernet switch providing dual fiber optic or copper Gigabit Ethernet ports and eight fast Ethernet copper ports, each capable of supplying Power over Ethernet.


RUGGEDCOM RS940G

The RUGGEDCOM RS940G is an 8-port, fully managed Ethernet switch providing providing six to eight Gigabit Ethernet ports.



RUGGEDCOM RS950G

The RUGGEDCOM RS950G is a redundancy box (Redbox) compliant to IEC 62439 designed to support bumpless failover for Ethernet devices.


RUGGEDCOM RS969

The RUGGEDCOM RS969 is a fully managed Ethernet switch providing dual fiber optic Gigabit Ethernet ports and 8 fast Ethernet copper ports in an IP66/IP67 rated package for protection against strong jets of water or temporary immersion in water.


RUGGEDCOM RS8000

The RUGGEDCOM RS8000 family are 8-port, fully managed Ethernet switches, providing a wide range of power supply options suitable for multiple industries and worldwide operability.


RUGGEDCOM RSG2100

The RUGGEDCOM RSG2100 is a 19-port, fully managed, modular Ethernet switch with Gigabit uplink ports and optional front or rear mount connectors.


RUGGEDCOM RSG2100P

The RUGGEDCOM RSG2100P is a 19-port, fully managed, modular Ethernet switch with Gigabit uplink ports and integrated Power over Ethernet (PoE).


RUGGEDCOM RSG2200

The RUGGEDCOM RSG2200 is a 9-port, fully managed, modular Gigabit Ethernet switch, with optional front or rear mount connectors.


RUGGEDCOM RSG2288

The RUGGEDCOM RSG2288 is a fully managed, modular Gigabit Ethernet switch, with IEEE 1588 v2 and IRIG-B conversion and optional front or rear mount connectors.


RUGGEDCOM RSG2300

The RUGGEDCOM RSG2300 is a 32-port, fully managed Ethernet switch, with 4 modular Gigabit uplink ports and optional front or rear mount connectors.


RUGGEDCOM RSG2300P

The RUGGEDCOM RSG2300P is a 32-port, fully managed Ethernet switch, with integrated Power over Ethernet (PoE) and optional front or rear mount connectors.


RUGGEDCOM RSG2488

The RUGGEDCOM RSG2488 is a modular, 28-port Gigabit switch with field replaceable hot-swappable dual redundant power supplies.